Alternate Catalog No. : XT7LQ310DPFF000XXX
Catalog No. : XT7LQ310DPFF000XXX
Description: XT7L 1000 Ekip Touch LSI In1000 3p FF UL
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKP |
|
Spectra Frame Rating |
SKPP36AT1200 |
|
Spectra Rating Plug |
SRPK1200A900 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSI |
|
80% / 100% Rated |
100 % |