Alternate Catalog No. : XT7HU380CFFF000XXX + SRFB3XT7MFPX
Catalog No. : XT7HU380CFFF000XXX + SRFB3XT7MFPX
Description: XT7H 800 Ekip Dip LSI In=800A 3p F F UL + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKL |
|
Spectra Frame Rating |
SKLA36AT1200 |
|
Spectra Rating Plug |
SRPK1200A800 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LSI |
|
80% / 100% Rated |
80 % |