Alternate Catalog No. : XT7HU312EEFF000XXX
Catalog No. : XT7HU312EEFF000XXX
Description: XT7H 1200 Ekip Dip LS/I In1200A 3p FF UL
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKH |
|
Spectra Frame Rating |
SKHH36AT1200 |
|
Spectra Rating Plug |
SRPK1200A1200 |
|
Int. Rating |
50kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LS/I |
|
80% / 100% Rated |
80 % |