Alternate Catalog No. : XT7HQ380CFFF000XXX + SRFB3XT7MFPX
Catalog No. : XT7HQ380CFFF000XXX + SRFB3XT7MFPX
Description: XT7H 800 Ekip Dip LSI In=800A 3p F F UL + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SKH |
Spectra Frame Rating |
SKHH36AT0800 |
Spectra Rating Plug |
SRPK800A700 |
Int. Rating |
50kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSI |
80% / 100% Rated |
100 % |