Alternate Catalog No. : XT6SQ3800FFF000XXX
Catalog No. : XT6SQ3800FFF000XXX
Description: XT6S 800 Ekip Dip LSI In800 3p FF UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SKH |
Spectra Frame Rating |
SKHH36AT0800 |
Spectra Rating Plug |
SRPK800A700 |
Int. Rating |
50kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSI |
80% / 100% Rated |
100 % |