text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU3040TFF000XXX

Catalog No. : XT2NU3040TFF000XXX

Description:  XT2N 125 BREAKING PART 3p F F UL/CSA + Ekip Hi-Touch LSI In=40A XT2 3p UL/CSA

UPC:

For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Spectra to Tmax XT Smart Cross Reference

Specifications

Spectra Frame

SEH

Spectra Frame Rating

SEHA24AT0030

Spectra Rating Plug

SRPE30A25

Int. Rating

25kA

MRO / OEM

Loose MCCB (OEM)

System Voltage

480Vac (Y/D)

Trip Unit Required

Ekip Hi-Touch LSI

80% / 100% Rated

80 %