Alternate Catalog No. : XT1NU3015AFF000XXX + SRFB6XT1FPX
Catalog No. : XT1NU3015AFF000XXX + SRFB6XT1FPX
Description: XT1N 125 TMF 15-500 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SED |
Spectra Frame Rating |
SEDA24AT0030 |
Spectra Rating Plug |
SRPE30A15 |
Int. Rating |
18kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
TMF |
80% / 100% Rated |
80 % |