Alternate Catalog No. : XT5SQ340AGFF000XXX + SRFB3XT5MFPX
Catalog No. : XT5SQ340AGFF000XXX + SRFB3XT5MFPX
Description: XT5S 400 Ekip Dip LSIG 400 3p FF UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SKH |
Spectra Frame Rating |
SKHA26AT0800 |
Spectra Rating Plug |
SRPK800A400 |
Int. Rating |
50kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSIG |
80% / 100% Rated |
100 % |