Alternate Catalog No. : XT5SQ340AGFF000XXX
Catalog No. : XT5SQ340AGFF000XXX
Description: XT5S 400 Ekip Dip LSIG 400 3p FF UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SGL |
Spectra Frame Rating |
SGLA26AT0600 |
Spectra Rating Plug |
SRPG600A400 |
Int. Rating |
50kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSIG |
80% / 100% Rated |
100 % |