Alternate Catalog No. : XT5NU330ATFF000XXX + SRFB3XT4FPX
Catalog No. : XT5NU330ATFF000XXX + SRFB3XT4FPX
Description: XT5N 400 BREAKING PART 3p F F UL/CSA + Ekip Hi-Touch LSI In=300 XT5 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGH |
|
Spectra Frame Rating |
SGHA26AT0400 |
|
Spectra Rating Plug |
SRPG400A300 |
|
Int. Rating |
35kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Hi-Touch LSI |
|
80% / 100% Rated |
80 % |