Alternate Catalog No. : XT5NQ340APFF000XXX
Catalog No. : XT5NQ340APFF000XXX
Description: XT5N 400 Ekip Touch LSI 3p 400A F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGD |
|
Spectra Frame Rating |
SGDA22AT0400 |
|
Spectra Rating Plug |
SRPG400A350 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
240Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSI |
|
80% / 100% Rated |
100 % |