Alternate Catalog No. : XT5LU330ABFF000XXX + SRFTB6XT5BFPX
Catalog No. : XT5LU330ABFF000XXX + SRFTB6XT5BFPX
Description: XT5L 400 BREAKING PART 3p F F UL/CSA + TMA 300-3000 XT5 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKP |
|
Spectra Frame Rating |
SKPP36AT0800 |
|
Spectra Rating Plug |
SRPK800A300 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
TMA |
|
80% / 100% Rated |
80 % |