Alternate Catalog No. : XT2NQ3100BFF000XXX
Catalog No. : XT2NQ3100BFF000XXX
Description: XT2N 125 TMA 100-500..1000 3p F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEH |
Spectra Frame Rating |
SEHA24AT0100 |
Spectra Rating Plug |
SRPE100A100 |
Int. Rating |
25kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
TMA |
80% / 100% Rated |
100 % |