Alternate Catalog No. : XT5LQ340AEFF000XXX + SRFB3XT5MFPX
Catalog No. : XT5LQ340AEFF000XXX + SRFB3XT5MFPX
Description: XT5L 400 Ekip DIP LS/I 3p 400A F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKP |
|
Spectra Frame Rating |
SKPA36AT0800 |
|
Spectra Rating Plug |
SRPK800A400 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LS/I |
|
80% / 100% Rated |
100 % |