Alternate Catalog No. : XT2NQ3060TFF000XXX
Catalog No. : XT2NQ3060TFF000XXX
Description: XT2N 125 Ekip Hi-Touch LSI 3p 60A F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SED |
Spectra Frame Rating |
SEDA24AT0060 |
Spectra Rating Plug |
SRPE60A50 |
Int. Rating |
14kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Hi-Touch LSI |
80% / 100% Rated |
100 % |