Alternate Catalog No. : XT5LQ330AUFF000XXX + SRFB3XT5MFPX
Catalog No. : XT5LQ330AUFF000XXX + SRFB3XT5MFPX
Description: XT5L 400 Ekip Hi-Touch LSIG 3p 300A F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGP |
|
Spectra Frame Rating |
SGPA26AT0600 |
|
Spectra Rating Plug |
SRPG600A300 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Hi-Touch LSIG |
|
80% / 100% Rated |
100 % |