Alternate Catalog No. : XT5HU360BBFF000XXX + SRFTB6XT5BFPX
Catalog No. : XT5HU360BBFF000XXX + SRFTB6XT5BFPX
Description: XT5H 600 TMA 600-6000 3p FF UL + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGH |
|
Spectra Frame Rating |
SGHA36AT0600 |
|
Spectra Rating Plug |
SRPG600A600 |
|
Int. Rating |
35kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
TMA |
|
80% / 100% Rated |
80 % |