Alternate Catalog No. : XT5HU360BBFF000XXX
Catalog No. : XT5HU360BBFF000XXX
Description: XT5H 600 TMA 600-6000 3p FF UL
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SKL |
|
Spectra Frame Rating |
SKLL36AT1200 |
|
Spectra Rating Plug |
SRPK1200A600 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
TMA |
|
80% / 100% Rated |
80 % |