Alternate Catalog No. : XT5HQ360BQFF000XXX + SRFB3XT5MFPX
Catalog No. : XT5HQ360BQFF000XXX + SRFB3XT5MFPX
Description: XT5H 600 Ekip Touch LSIG 3p 600A F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGH |
|
Spectra Frame Rating |
SGHH36AT0600 |
|
Spectra Rating Plug |
SRPG600A450 |
|
Int. Rating |
35kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSIG |
|
80% / 100% Rated |
100 % |