Alternate Catalog No. : XT5HQ330AQFF000XXX
Catalog No. : XT5HQ330AQFF000XXX
Description: XT5H 400 Ekip Touch LSIG 3p 300A F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGL |
|
Spectra Frame Rating |
SGLA36AT0600 |
|
Spectra Rating Plug |
SRPG600A300 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSIG |
|
80% / 100% Rated |
100 % |