Alternate Catalog No. : XT4XU3100PFF000XXX
Catalog No. : XT4XU3100PFF000XXX
Description: XT4X 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSI In=100A XT4 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEP |
Spectra Frame Rating |
SEPA36AT0030 |
Spectra Rating Plug |
SRPE30A25 |
Int. Rating |
100kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Touch LSI |
80% / 100% Rated |
80 % |