Alternate Catalog No. : XT4XU3040EFF000XXX + SRFB3XT4FPX
Catalog No. : XT4XU3040EFF000XXX + SRFB3XT4FPX
Description: XT4X 250 BREAKING PART 3p F F UL/CSA + Ekip LS/I In=40A XT4 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEP |
|
Spectra Frame Rating |
SEPA24AT0030 |
|
Spectra Rating Plug |
SRPE30A25 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LS/I |
|
80% / 100% Rated |
80 % |