Alternate Catalog No. : XT4XQ3250GFF000XXX
Catalog No. : XT4XQ3250GFF000XXX
Description: XT4X 250 BREAKING PART 3p F F UL/CSA + Ekip LSIG In=250A XT4 3p UL/CSA 100% rated
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGP |
|
Spectra Frame Rating |
SGPA26AT0600 |
|
Spectra Rating Plug |
SRPG600A250 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LSIG |
|
80% / 100% Rated |
100 % |