Alternate Catalog No. : XT1HQ3045AFF000XXX
Catalog No. : XT1HQ3045AFF000XXX
Description: XT1H 125 TMF 45-500 3p F F UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEL |
Spectra Frame Rating |
SELA24AT0060 |
Spectra Rating Plug |
SRPE60A45 |
Int. Rating |
65kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
TMF |
80% / 100% Rated |
100 % |