Alternate Catalog No. : XT4SQ3100QFF000XXX + SRFB3XT4FPX
n° de catalogue : XT4SQ3100QFF000XXX + SRFB3XT4FPX
Description: XT4S 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSIG In=100A XT4 3p UL/CSA 100% rated + Spectra Retrofit Kit Part Number
UPC:
Pour plus d’informations, visitez:
https://library.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEH |
|
Spectra Frame Rating |
SEHA36AT0060 |
|
Spectra Rating Plug |
SRPE60A60 |
|
Int. Rating |
22kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSIG |
|
80% / 100% Rated |
100 % |