Alternate Catalog No. : XT4NU3225EFF000XXX + SRFB3XT4FPX
Catalog No. : XT4NU3225EFF000XXX + SRFB3XT4FPX
Description: XT4N 250 Ekip LS/I In=225A 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SGD |
Spectra Frame Rating |
SGDA22AT0400 |
Spectra Rating Plug |
SRPG400A175 |
Int. Rating |
65kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
240Vac (Y/D) |
Trip Unit Required |
Ekip Dip LS/I |
80% / 100% Rated |
80 % |