Alternate Catalog No. : XT4NU3225BFF000XXX
Catalog No. : XT4NU3225BFF000XXX
Description: XT4N 250 TMA 225 1125..2250 3p FF UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGD |
|
Spectra Frame Rating |
SGDA32AT0400 |
|
Spectra Rating Plug |
SRPG400A225 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
240Vac (Y/D) |
|
Trip Unit Required |
TMA |
|
80% / 100% Rated |
80 % |