Alternate Catalog No. : XT2HU3125PFF000XXX
Catalog No. : XT2HU3125PFF000XXX
Description: XT2H 125 BREAKING PART 3p F F UL/CSA + Ekip Touch LSI In=125A XT2 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEL |
Spectra Frame Rating |
SELA36AT0150 |
Spectra Rating Plug |
SRPE150A110 |
Int. Rating |
65kA |
MRO / OEM |
Loose MCCB (OEM) |
System Voltage |
480Vac (Y/D) |
Trip Unit Required |
Ekip Touch LSI |
80% / 100% Rated |
80 % |