Alternate Catalog No. : XT1HU3125AFF000XXX + SRFB6XT1FPX
n° de catalogue : XT1HU3125AFF000XXX + SRFB6XT1FPX
Description: XT1H 125 TMF 125-1250 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
Pour plus d’informations, visitez:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEL |
|
Spectra Frame Rating |
SELA36AT0150 |
|
Spectra Rating Plug |
SRPE150A125 |
|
Int. Rating |
65kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
TMF |
|
80% / 100% Rated |
80 % |