Alternate Catalog No. : XT4NQ3040GFF000XXX + SRFB3XT4FPX
Catalog No. : XT4NQ3040GFF000XXX + SRFB3XT4FPX
Description: XT4N 250 Ekip LSIG In=40A 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEH |
|
Spectra Frame Rating |
SEHA24AT0030 |
|
Spectra Rating Plug |
SRPE30A30 |
|
Int. Rating |
25kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Dip LSIG |
|
80% / 100% Rated |
100 % |