Alternate Catalog No. : XT4LU3225QFF000XXX + SRFB3XT4FPX
Catalog No. : XT4LU3225QFF000XXX + SRFB3XT4FPX
Description: XT4L 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSIG In=225A XT4 3p UL/CSA
UPC:
For more info visit:
https://library.abb.com/
Descripteurs
|
Catégorie |
Spectra to Tmax XT Smart Cross Reference |
Spécifications
|
Spectra Frame |
SGH |
|
Spectra Frame Rating |
SGHA26AT0400 |
|
Spectra Rating Plug |
SRPG400A175 |
|
Int. Rating |
35kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSIG |
|
80% / 100% Rated |
80 % |