Alternate Catalog No. : XT4LU3225AFF000XXX + SRFB6XT4FPX
Catalog No. : XT4LU3225AFF000XXX + SRFB6XT4FPX
Description: XT4L 250 TMF 225-2250 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGL |
|
Spectra Frame Rating |
SGLL36AT0400 |
|
Spectra Rating Plug |
SRPG400A225 |
|
Int. Rating |
50kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
TMF |
|
80% / 100% Rated |
80 % |