Alternate Catalog No. : XT4LU3150UFF000XXX
Catalog No. : XT4LU3150UFF000XXX
Description: XT4L 250 BREAKING PART 3p F F UL/CSA + Ekip Hi-Touch LSIG In=150A XT4 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SEP |
|
Spectra Frame Rating |
SEPA36AT0150 |
|
Spectra Rating Plug |
SRPE150A150 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Hi-Touch LSIG |
|
80% / 100% Rated |
80 % |