Alternate Catalog No. : XT4LU3150TFF000XXX
Catalog No. : XT4LU3150TFF000XXX
Description: XT4L 250 BREAKING PART 3p F F UL/CSA + Ekip Hi-Touch LSI In=150A XT4 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SFH |
|
Spectra Frame Rating |
SFHA24AT0250 |
|
Spectra Rating Plug |
SRPF250A125 |
|
Int. Rating |
35kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
600Vac (Y/D) |
|
Trip Unit Required |
Ekip Hi-Touch LSI |
|
80% / 100% Rated |
80 % |