Alternate Catalog No. : XT4LU3150QFF000XXX + SRFB3XT4FPX
Catalog No. : XT4LU3150QFF000XXX + SRFB3XT4FPX
Description: XT4L 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSIG In=150A XT4 3p UL/CSA
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SGP |
|
Spectra Frame Rating |
SGPP36AT0400 |
|
Spectra Rating Plug |
SRPG400A150 |
|
Int. Rating |
100kA |
|
MRO / OEM |
Panelboard MRO |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSIG |
|
80% / 100% Rated |
80 % |