Alternate Catalog No. : XT4LU3040FFF000XXX + SRFB3XT4FPX
Catalog No. : XT4LU3040FFF000XXX + SRFB3XT4FPX
Description: XT4L 250 Ekip LSI In=40A 3p F F UL/CSA + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SEL |
Spectra Frame Rating |
SELA36AT0060 |
Spectra Rating Plug |
SRPE60A40 |
Int. Rating |
35kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Dip LSI |
80% / 100% Rated |
80 % |