Alternate Catalog No. : XT4LQ3250PFF000XXX + SRFB3XT4FPX
Catalog No. : XT4LQ3250PFF000XXX + SRFB3XT4FPX
Description: XT4L 250 BREAKING PART 3p F F UL/CSA + Ekip Touch LSI In=250A XT4 3p UL/CSA 100% rated + Spectra Retrofit Kit Part Number
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
Spectra Frame |
SFL |
Spectra Frame Rating |
SFLA36AT0250 |
Spectra Rating Plug |
SRPF250A250 |
Int. Rating |
50kA |
MRO / OEM |
Panelboard MRO |
System Voltage |
600Vac (Y/D) |
Trip Unit Required |
Ekip Touch LSI |
80% / 100% Rated |
100 % |