Alternate Catalog No. : XT2HQ3100PFF000XXX
Catalog No. : XT2HQ3100PFF000XXX
Description: XT2H 125 BREAKING PART 3p F F UL/CSA + Ekip Touch LSI In=100A XT2 3p UL/CSA 100% rated
UPC:
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Spectra to Tmax XT Smart Cross Reference |
Specifications
|
Spectra Frame |
SFL |
|
Spectra Frame Rating |
SFLA24AT0250 |
|
Spectra Rating Plug |
SRPF250A80 |
|
Int. Rating |
50kA |
|
MRO / OEM |
Loose MCCB (OEM) |
|
System Voltage |
480Vac (Y/D) |
|
Trip Unit Required |
Ekip Touch LSI |
|
80% / 100% Rated |
100 % |