Catalog No. : TYZ527M
Description: CBL TIE 120LB 13IN AQUAMARINE ETFE
UPC: 786210770451
- Application Tool: ERG120/6-8
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Fluoropolymer ETFE |
|
Color |
Aqua |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.3 in , 6.8 mm |
|
Length |
13.4 in , 340 mm |
|
Thickness |
0.07 In , 1.8 mm |
|
Bundle Diameter |
0.5 to 3.5 in , 12.7 to 88.9 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
6.8 mm |
|
Length belt/tape/tie |
340 mm |
|
Length belt/tape/tie |
13.4 inch |
|
Tie thickness |
1.8 mm |
|
Tie thickness |
0.07 inch |
|
Max. bundle diameter |
88.9 mm |
|
Min. holding force |
534 N |
|
Operation temperature |
-45-+150 °C |
|
Operation temperature |
-49-+301 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
N |
|
Colour |
Other |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
Documents/Support Tools
|
Sales Drawing |