Catalog No. : TYV25M
Description: CABLE TIE 50LB 7IN MAROON ECTFE
UPC: 786210595092
- Application Tools: ERG50, WT1-TB
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Fluoropolymer ECTFE |
|
Color |
Maroon |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.17 in , 4.3 mm |
|
Length |
7.5 in , 192 mm |
|
Thickness |
0.07 In , 1.8 mm |
|
Bundle Diameter |
Max 1.89 in , Max 48 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
|
Band width |
4.3 mm |
|
Length belt/tape/tie |
192 mm |
|
Length belt/tape/tie |
7.5 inch |
|
Tie thickness |
1.8 mm |
|
Tie thickness |
0.07 inch |
|
Max. bundle diameter |
48 mm |
|
Min. holding force |
222 N |
|
Operation temperature |
150-150 °C |
|
Operation temperature |
302-302 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
N |
|
Colour |
Other |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |