Catalog No. : TYS18-280C
Description: CBL TIE 316 SST .27X18 MULTI-LOK
UPC: 786210915364
- Application Tools: WTAE200, WTAE201,
Descriptors
|
Category |
Stainless Steel Ties |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Black |
|
Lock Mechanism |
Multi-Lok |
|
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.28 in , 7 mm |
|
Length |
17.7 in , 450 mm |
|
Thickness |
0.02 in , 0.4 mm |
|
Bundle Diameter |
5.1 in , 140 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
0.28 inch |
|
Band width |
7.2 mm |
|
Length belt/tape/tie |
450 mm |
|
Length belt/tape/tie |
17.7 inch |
|
Tie thickness |
1.2 mm |
|
Tie thickness |
0.05 inch |
|
Max. bundle diameter |
129 mm |
|
Max. bundle diameter |
5.08 inch |
|
Min. holding force |
890 N |
|
Operation temperature |
-60-+165 °C |
|
Operation temperature |
-76-+329 °F |
|
Model |
Internal toothing |
|
Band closure |
Ball latch |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Surface protection |
Plastic-coated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |