Catalog No. : TYR508
Description: CABLE TIE 50LB 14IN NAT NYLON REL
UPC: 786210806464
Descriptors
|
Category |
Releasable Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Double Locking Head |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.83 mm |
|
Length |
14.33 in , 364 mm |
|
Thickness |
0.055 in , 1.4 mm |
|
Bundle Diameter |
0.39 to 4.01 in , 10 to 102 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
|
Band width |
4.83 mm |
|
Length belt/tape/tie |
364.3122 mm |
|
Length belt/tape/tie |
14.343 inch |
|
Tie thickness |
1.4 mm |
|
Tie thickness |
0.055 inch |
|
Max. bundle diameter |
102 mm |
|
Min. holding force |
220 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |