Catalog No. : TYPK253M
Description: TYE 11.5", 100LB PEEK, BULK
UPC: 708917431855
- High radiation resistance
- Extremely chemical resistant
- Long application life expectancy
- Low outgassing per ASTM E595:
- Less than 1.00% total mass loss
- Less than 0.10% collected volatile condensable material
Descriptors
|
Category |
Cable ties |
|
Type |
Cable tie, high temperature |
|
Special Features |
High radiation resistance, Extremely chemical resistant, Long application life expectancy, Low outgassing per ASTM E595: – less than 1.00% total mass loss – less than 0.10% collected volatile condensable material |
|
Application |
Areas requiring radiation resistance, Areas requiring chemical resistance, Areas requiring high temperature resistance, Areas where metal barbs are not permitted, Vacuum applications, Autoclave applications |
Specifications
|
Material |
PEEK (Polyetheretherketone) |
|
Color |
Beige |
|
Load |
100 LB |
|
Tensile Strength |
360 N, 80 lbs |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.06 in, 1.4 mm |
|
Length |
11.6 in, 295 mm |
|
Thickness |
0.19 in, 4.7 mm |
|
Bundle Diameter |
0.25-3.07 in, 6.4-78 mm |