Catalog No. : TYPEA50-200
Description: 1/2INCH TYPE A LT CONDUIT 200 FEET
UPC: 786210976716
- Smooth, seamless inner core of flexible PVC that is bonded to a coursing of flexible PVC. Between these layers is a woven nylon mesh molded for reinforcement.
- Sunlight resistant
- Meets NEC, article 351, part "B" (ANSI/NFPA-70) for flexible liquidtight non-metallic conduit.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
No Metal Core to Fatigue from Flexing or Vibration |
|
Application |
Ideally Suited for Continuous Flexing Applications or Vibration |
Specifications
|
Material |
PVC |
|
Color |
Orange |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E95745 |
Dimensions
|
Trade Size |
1/2 in |
Sustainability
| Environmental product declaration |
EPD NM LIQUIDTIGHT FITTINGS US EPD US T&B LIQUIDTIGHT SYSTEMS EPD FLEXIBLE NON-METALLIC CONDUIT OF T&B LIQUIDTIGHT SYSTEMS AND CARFLEX BRANDS US |
|
Nominal size in inch |
1/2 inch |
|
Sheathing material |
Other |
|
UV resistant |
Y |
|
Flexibility |
Flexible |
|
Colour |
Orange |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |