Catalog No. : TYPEA200-50
Description: 2 INCH TYPE A LT CONDUIT 50 FEET
UPC: 786210976761
- Smooth, seamless inner core of flexible PVC that is bonded to a coursing of flexible PVC. Between these layers is a woven nylon mesh molded for reinforcement.
- Sunlight resistant
- Meets NEC, article 351, part "B" (ANSI/NFPA-70) for flexible liquidtight non-metallic conduit.
Descriptors
Category |
Electrical conduit |
Special Features |
No Metal Core to Fatigue from Flexing or Vibration |
Application |
Ideally Suited for Continuous Flexing Applications or Vibration |
Specifications
Material |
PVC |
Color |
Orange |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Standard |
UL E95745 |
Dimensions
Trade Size |
2 in |
Length |
50 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal size in inch |
2 inch |
Sheathing material |
Other |
UV resistant |
Y |
Flexibility |
Flexible |
Colour |
Orange |
Approved according to CSA |
Y |
Documents/Support Tools
Sales Drawing |