Catalog No. : TYM5412X
Description: CABLE TIE 200LB 12 UV NYL 12 BRZ M
UPC: 786210840048
Messenger Hanger and Hanger Strap-Releasable, Black Nylon 12 for Temperatures up to 80 Degrees Celsius (176 F), Weather and Ultraviolet Resistant, Bronze Hook, Length of 304.8mm (12.0 Inches), Width of 13.21mm (0.520 Inches), Tensile Strength Rating of 890 Newtons (200 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 12 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
200 pounds , 890 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
12 in , 304.8 mm |
|
Bundle Diameter |
3 in , 76.2 mm |