Catalog No. : TYL546MX
Description: CABLE TIE 250LB 21IN BLK NYL RLSBLE
UPC: 5414363067573
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Width |
0.519 in , 13.2 mm |
|
Length |
21.5 in , 546 mm |
|
Bundle Diameter |
5.5 in , 140 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Band width |
13.2 mm |
|
Length belt/tape/tie |
546 mm |
|
Length belt/tape/tie |
21.5 inch |
|
Max. bundle diameter |
140 mm |
|
Min. holding force |
1120 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
N |