Catalog No. : TYJSB6
Description: BLACK JOINING STRIP
UPC: 786210973722
Wiring Duct Joining Strip Rigid PVC Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Rigid PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.3 in , 33.02 mm |
|
Depth |
0.83 in |
ETIM Classification
ETIM
EC000012 Slotted cable trunking system
|
Length |
1829 mm |
|
Halogen free |
Y |
|
Type of fastening |
Adhesive film |
|
With cover |
N |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |