text.skipToContent text.skipToNavigation

Catalog No. : TYHT27M

Description:  CABLE TIE 120LB 13IN OLV NYL HI TEM

UPC: 786210952727

Extra High Temperature Cable Tie, Olive Polyamide (Nylon 4.6) for Temperatures up to 150 Degrees Celsius (302 F) for High Temperature Environments, Length of 343mm (13.5 Inches), Width of 6.9mm (0.27 Inch), Thickness of 1.5mm (0.06 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds)
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG120, WT197

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 4.6

Color

Olive

Lock Mechanism

Stainless Steel Barb

Tensile Strength

120 pounds , 534 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405

Dimensions

Width

0.27 in , 6.9 mm

Length

13.5 in , 343 mm

Thickness

0.06 in , 1.5 mm

Bundle Diameter

0.187 to 3.5 in , 4.75 to 89 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441406 N/A 1349334_2014-11-06 N/A
UL E49405 N/A ZODZ N/A N/A
ETIM EC000046 Cable tie

Band width

6.9 mm

Length belt/tape/tie

343 mm

Length belt/tape/tie

13.4 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

89 mm

Min. holding force

534 N

Operation temperature

-40-+150 °C

Operation temperature

-40-+302 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Other

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

V2

Documents/Support Tools

Sales Drawing

Click here