text.skipToContent text.skipToNavigation

Catalog No. : TYHT25M

Description:  CABLE TIE 50LB 7IN OLIV NYL HI TEMP

UPC: 786210952703

Extra High Temperature Cable Tie, Olive Polyamide (Nylon 4.6) for Temperatures up to 150 Degrees Celsius (302 F) for High Temperature Environments, Length of 186mm (7.31 Inches), Width of 4.7mm (0.19 Inch), Thickness of 1.5mm (0.06 Inch), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG50, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 4.6

Color

Olive

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.19 in , 4.7 mm

Length

7.31 in , 186 mm

Thickness

0.06 in , 1.5 mm

Bundle Diameter

0.187 to 1.77 in , 4.75 to 45 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC000046 Cable tie

Band width

4.7 mm

Length belt/tape/tie

186 mm

Length belt/tape/tie

7.31 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

45 mm

Min. holding force

222 N

Operation temperature

-40-+150 °C

Operation temperature

-40-+302 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Other

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

V2

Documents/Support Tools

Sales Drawing

Click here